Cabinet-Free Technology Cabinet-Free Technology Visit Store

Cabinet-free Technology

Cabinet-free Technology, IndraDrive Mi, reduces the machine footprint and makes machine design flexible and faster. Reduces shipping cost and cable usage up to 90%.

Enhance the power, flexibility and performance of a wide range of machine functions with Rexroth IndraDrive intelligent drives and power supplies. IndraDrive machine drive systems provide the intelligent drive electronics today’s manufacturers and machine OEMs need to satisfy the demands of today’s complex single and multi-axis production systems. Rexroth IndraDrive intelligent electronics provide a state-of-the-art platform to implement advanced drive-based distributed intelligence automation strategies, increasing the modularity and scalable flexibility of machine design.

Features

More Flexible and Faster Machine Design

More Flexible and Faster Machine Design

Integrating components directly into machines reduces the need for cabinets and enables a cabinet-free design. This allows for flexible machine building, where modules can be added or removed without cabinet modifications. The use of modern plug-and-play cabling and connections reduces cabling efforts and simplifies the overall design.

Quicker Build and Test

Quicker Build and Test

Eliminating cabinets simplifies the electrical design process, reduces costly changes during build or installation, and allows for direct scheduling of components, minimizing the risk of delays. Cabinet-free solutions save engineering time, facilitate installation, and foster innovative machine designs, providing a competitive advantage to customers.

Reduced Shipping Cost

Reduced Shipping Cost

By linking components instead of using extensive wiring, cabinet-free products achieve up to a 90 percent reduction in cables, further simplifying the design and reducing shipping size and volume.

Simplified and Faster Machine Installation

Simplified and Faster Machine Installation

These modular machine designs require less wiring and connections, leading to faster assembly, simplified testing, and fewer errors, resulting in significant savings in materials and labor.

Improved Production Effeciencies

Improved Production Effeciencies

Cabinet-free technology enables more efficient production processes by utilizing smaller footprints, making adjustments to existing production equipment easy, reducing machine downtime, expediting component replacement decisions, and facilitating quick restoration of production.

Contact an expert